JAJSJW6B January 2023 – October 2024 ADS9815 , ADS9817
PRODUCTION DATA
An external 4.096V reference voltage, as shown in Figure 6-7, can be connected at the REFIO pin with an appropriate decoupling capacitor placed between the REFIO and REFM pins. For improved thermal drift performance, the REF7040 is recommended. To disable the internal reference, set PD_REF = 1b in address 0xC1 in register bank 1. The REFIO pin has ESD protection diodes connected to the AVDD_5V and REFM pins.