JAJSHJ6B December 2011 – June 2019 AFE030
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
INPUT | ||||||
Input voltage range | GND – 0.1 | AVDD + 0.1 | V | |||
RI | Input resistance | G = 1 V/V | 58 | kΩ | ||
G = 0.707 V/V | 68 | kΩ | ||||
G = 0.5 V/V | 77 | kΩ | ||||
G = 0.25 V/V | 92 | kΩ | ||||
FREQUENCY RESPONSE | ||||||
BW | Bandwidth | DAC mode enabled | ||||
G = 1 V/V | 8 | MHz | ||||
G = 0.707 V/V | 9 | MHz | ||||
G = 0.5 V/V | 10 | MHz | ||||
G = 0.25 V/V | 12 | MHz | ||||
OUTPUT | ||||||
VO | Voltage output swing from
AGND or AVDD |
RLOAD = 10 kΩ,
connected to AVDD/2 |
10 | 100 | mV | |
IO | Maximum continuous current, dc | Sourcing | 25 | mA | ||
Sinking | 25 | mA | ||||
RO | Output resistance | f = 100 kHz | 1 | Ω | ||
GAIN | ||||||
Gain error | For all gains | –1% | ±0.1% | +1% | ||
Gain error drift | TJ = –40°C to +125°C | 6 | ppm/°C |