JAJSRA2A December 2022 – September 2023 AFE11612-SEP
PRODUCTION DATA
When powered on, the internal POR circuit invokes a power-on reset, which performs the equivalent function of the RESET pin. To perform a POR, DVDD must start from a level less than 750 mV.