JAJSRA2A December 2022 – September 2023 AFE11612-SEP
PRODUCTION DATA
The device can be controlled over a versatile three-wire serial interface that operates at clock rates of up to 20 MHz. The SPI communication command consists of a read or write (R/W) bit, seven register address bits, and 16 data bits (see Table 7-9), for a total of 24 bits.