JAJSRA2A December 2022 – September 2023 AFE11612-SEP
PRODUCTION DATA
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | SE13 | SE14 | SE15 | Reserved | |||||||||||
R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
The specified channel is accessed sequentially in the order from bit 14 to bit 0 of ADC channel register 0, and then bit 14 to bit 12 of ADC channel register 1. The input is converted when the corresponding bit is set (1).
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
14-12 | SE13 to SE15 | R/W | 0 | These bits specify the external analog auxiliary input channels (CH13, CH14, and CH15) to be converted. The input is converted when the corresponding bit is set (1). The result is stored in the ADC-n-data register in straight binary format. |