JAJSRA2A December 2022 – September 2023 AFE11612-SEP
PRODUCTION DATA
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | CH0_ ALR |
CH1_ ALR |
CH2_ ALR |
CH3_ ALR |
LT_ LOW_ ALR |
LT_ HIGH_ ALR |
D1_ LOW_ ALR |
D1_ HIGH_ ALR |
D2_ LOW_ ALR |
D2_ HIGH_ ALR |
D1_ FAIL_ ALR |
D2_ FAIL_ ALR |
THERM_ ALR |
Reserved | |
R-0 | R-0 | R-0 | R-0 | R-0 | R-0 | R-0 | R-0 | R-0 | R-0 | R-0 | R-0 | R-0 | R-0 | R-0h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Reset | Type | Description |
---|---|---|---|---|
14 | CH0_ALR | 0 | R | 0: The analog input is not
out of the specified range. 1: The single-ended channel 0 or differential input pair (CH0+, CH1–) is out of the range defined by the corresponding threshold registers. |
13 | CH1_ALR | 0 | R | 0: The analog input is not
out of the specified range. 1: The single-ended channel 1 is out of the range defined by the corresponding threshold registers. |
12 | CH2_ALR | 0 | R | 0: The analog input is not
out of the specified range. 1: The single-ended channel 2 or differential input pair (CH2+, CH3–) is out of the range defined by the corresponding threshold registers. |
11 | CH3_ALR | 0 | R | 0: The analog input is not
out of the specified range. 1: The single-ended channel 3 is out of the range defined by the corresponding threshold registers. |
10 | LT_LOW_ALR | 0 | R | Local temperature underrange flag. |
0: The local temperature is
not less than the range. 1: The local temperature is less than the low-bound threshold. This bit is only checked when LT is enabled (EN-LT is 1); this bit is ignored when EN-LT is 0. |
||||
9 | LT_HIGH_ALR | 0 | R | Local temperature overrange flag. |
0: The local temperature is
not greater than the range. 1: The local temperature is greater than the high-bound threshold. This bit is only checked when LT is enabled (EN-LT is 1); this bit is ignored when EN-LT is 0. |
||||
8 | D1_LOW_ALR | 0 | R | Remote temperature reading of D1 when less than the range flag. |
0: The local temperature is
not less than the range. 1: The local temperature is less than the low-bound threshold. This bit is only checked when D1 is enabled (EN-D1 is 1); this bit is ignored when EN-D1 is 0. |
||||
7 | D1_HIGH_ALR | 0 | R | Remote temperature reading of D1 when greater than the range flag. |
0: The local temperature is
not greater than the range. 1: The local temperature is greater than the high-bound threshold. This bit is only checked when D1 is enabled (EN-D1 is 1); this bit is ignored when EN-D1 is 0. |
||||
6 | D2_LOW_ALR | 0 | R | Remote temperature reading of D2 when less than the range flag. |
0: The local temperature is
not less than the range. 1: The local temperature is less than the low-bound threshold. This bit is only checked when D2 is enabled (EN-D2 is 1); this bit is ignored when EN-D2 is 0. |
||||
5 | D2_HIGH_ALR | 0 | R | Remote temperature reading of D2 when greater than the range flag. |
0: The local temperature is
not greater than the range. 1: The local temperature is greater than the high-bound threshold. This bit is only checked when D2 is enabled (EN-D2 is 1); this bit is ignored when EN-D2 is 0. |
||||
4 | D1_FAIL_ALR | 0 | R | Remote sensor D1 failure flag. |
0: The sensor is in a
normal condition. 1: The sensor is an open-circuit or short-circuit. This bit is only checked when D1 is enabled (EN-D1 is 1); this bit is ignored when EN-D1 is 0. |
||||
3 | D2_FAIL_ALR | 0 | R | Remote sensor D2 failure flag. |
0: The sensor is in a
normal condition. 1: The sensor is an open-circuit or short-circuit. This bit is only checked when D2 is enabled (EN-D2 is 1); this is ignored when EN-D2 is 0. |
||||
2 | THERM_ALR | 0 | R | Thermal alarm flag. When the die temperature is equal to or greater than +150°C, the bit is set (1) and the THERM-ALR flag activates. The on-chip temperature sensor (LT) monitors the die temperature. If LT is disabled, the THERM-ALR bit is always 0. The hysteresis of this alarm is 8°C. |