JAJSRA2A December 2022 – September 2023 AFE11612-SEP
PRODUCTION DATA
The conversion time depends on the type of sensor and configuration, as shown in Table 7-3.
TEMPERATURE SENSOR | MONITORING CYCLE TIME (ms) | PROGRAMMABLE DELAY RANGE (s) |
---|---|---|
Local sensor is active, remote sensors are disabled or in power-down | 15 | 0.48 to 3.84 |
One remote sensor is active and RC = 0, local sensor and one remote sensor are disabled or in power-down | 44 | 1.40 to 11.2 |
One remote sensor is active and RC = 1, local sensor and one remote sensor are disabled or in power-down | 93 | 2.97 to 23.8 |
One remote sensor and local sensor are active and RC = 0, one remote sensor is disabled or in power-down | 59 | 1.89 to 15.1 |
One remote sensor and local sensor are active and RC = 1, one remote sensor is disabled or in power-down | 108 | 3.45 to 27.65 |
Two remote sensors are active and RC = 0, local sensor is disabled or in power-down | 88 | 2.81 to 22.5 |
Two remote sensors are active and RC = 1, local sensor is disabled or in power-down | 186 | 5.95 to 47.6 |
All sensors are active and RC is 0 | 103 | 3.92 to 26.38 |
All sensors are active and RC is 1 | 201 | 6.43 to 51.45 |