JAJSRA2A December 2022 – September 2023 AFE11612-SEP
PRODUCTION DATA
The AFE11612-SEP is a flexible device that can be used in control, monitoring, and biasing applications. Examples are supply rail monitoring, temperature sensor monitoring, power amplifier (PA) gate-bias control, and servo control. The AFE11612-SEP has features that can be used to detect alarm conditions, and has a dedicated ALARM pin to alert the host of any problems.