JAJSRA2A December 2022 – September 2023 AFE11612-SEP
PRODUCTION DATA
The example schematic uses the majority of the design parameters listed in Table 8-1.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Analog supply voltage |
4.5 V to 5.5 V |
Digital supply voltage |
3.3 V |
DAC outputs voltage |
0 V to 5 V |
DAC outputs voltage (optional) |
–7.5 V to 0 V |
ADC voltage |
5 V |