JAJSRA2A December 2022 – September 2023 AFE11612-SEP
PRODUCTION DATA
The device communicates with the system controller through the primary communication interface, which can be configured as either an I2C-compatible two-wire bus or an SPI bus. When the SPI/I2C pin is tied to ground, the I2C interface is enabled and the SPI is disabled. When the SPI/I2C pin is tied to IOVDD, the I2C interface is disabled and the SPI is enabled.