JAJSRA2A December 2022 – September 2023 AFE11612-SEP
PRODUCTION DATA
The gain bit of the ADC gain register determines the full-scale range of the analog input. Full-scale range is VREF when ADGn = 0, or (2 × VREF) when ADGn = 1. If a channel pair is configured for differential operation, the input ranges are either ±VREF or ±(2 × VREF). In (2 × VREF) mode, the input is effectively divided by two before the conversion takes place. Each input must not exceed the supply value of AVDD + 0.2 V or AGND – 0.2 V. When the REF-OUT pin is connected to the REF-ADC pin, the internal reference is used as the ADC reference. When an external reference voltage is applied to the REF-ADC pin, the external reference is used as the ADC reference.