JAJSRA2A December 2022 – September 2023 AFE11612-SEP
PRODUCTION DATA
The DACn GAIN bits specify the output range of DACn.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | DAC_GAIN | ||||||||||||||
R-0h | R-0h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
11-0 | DAC_GAIN | R | 0h | DACn gain bits. In this device, gain is fixed at 2 and the output is always 0 V to 2 × VREF |