JAJSRA2A December 2022 – September 2023 AFE11612-SEP
PRODUCTION DATA
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | GPIO [7:0] | ||||||||||||||
R/W-0h | R/W-7h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
11-0 | GPIO | R/W | 7h | For write operations, the
GPIO pin operates as an output. Each of the n bits can be set
to 0 or 1. 0: GPIO-n pin to logic low. 1: GPIO-n pin to high impedance. For read operations, the GPIO pin operates as an input |