JAJSRA2A December 2022 – September 2023 AFE11612-SEP
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Supply voltage | AVDD pins to GND | –0.3 | 6 | V | |
DVDD pins to GND | –0.3 | 6 | |||
IOVDD pins to GND | –0.3 | 6 | |||
AVCC pins to GND | –0.3 | 6 | |||
Pin voltage | Analog input pins to GND | –0.3 | AVDD + 0.3 | V | |
Digital input pins to GND | –0.3 | IOVDD + 0.3 | |||
ALARM, GPIO-[0:3], SCLK/SCL, SDI/SDA pins to GND | –0.3 | 6 | |||
D1+/GPIO-4, D1–/GPIO-5, D2+/GPIO-6, D2–/GPIO-7 pins to GND | –0.3 | AVDD + 0.3 | |||
SDO and DAV pins to GND | –0.3 | IOVDD + 0.3 | |||
TJ | Junction temperature | 150 | °C | ||
Tstg | Storage temperature | –65 | 150 | °C |