JAJSTM8 April 2024 AFE20408
PRODUCTION DATA
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
SW_RST[15:8]/NOP | |||||||
R/W-0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
SW_RST[7:0]/NOP | |||||||
R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
0 | SW_RST/NOP | R/W | 0h | No operation (NOP), unless the data matches a specified value below 0x00AD : Software Reset. Executes a full power-on-reset. Resets the device and all registers to the default power-on-reset state. Auto clears with execution |