JAJSTM8 April 2024 AFE20408
PRODUCTION DATA
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | TMP_ALR | ||||||
R-0h | R-0h | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | ADC1_ALR | ADC0_ALR | RESERVED | SENSE1_ALR | SENSE_ALR | ||
R-0h | R-0h | R-0h | R-0h | R-0h | R-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
8 | TMP_ALR | R | 0h | Out-of-range alarm status for temperature sensor, defined by the
corresponding threshold registers. 0 = Temperature is in the specified range 1 = Temperature is out-of-range |
5 | ADC1_ALR | R | 0h | Out-of-range alarm status for ADC1, defined by the corresponding
threshold registers. 0 = ADC1 channel is in the specified range 1 = ADC1 channel is out-of-range |
4 | ADC0_ALR | R | 0h | Out-of-range alarm status for ADC0, defined by the corresponding
threshold registers. 0 = ADC0 channel is in the specified range 1 = ADC0 channel is out-of-range |
1 | SENSE1_ALR | R | 0h | Out-of-range alarm status for SENSE1, defined by the corresponding
threshold registers. 0 = SENSE1 channel is in the specified range 1 = SENSE1 channel is out-of-range |
0 | SENSE0_ALR | R | 0h | Out-of-range alarm status for SENSE0, defined by the corresponding
threshold registers. 0 = SENSE0 channel is in the specified range 1 = SENSE0 channel is out-of-range |