JAJSTM8 April 2024 AFE20408
PRODUCTION DATA
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
VCCB_STS | VSSB_ HIGHRANGE_ STS | VSSB_ MIDRANGE_ STS | VSSB_ LOWRANGE_ STS | VCCA_STS | VSSA_ HIGHRANGE_ STS | VSSA_ MIDRANGE_ STS | VSSA_ LOWRANGE_ STS |
R-0h | R-0h | R-0h | R-0h | R-0h | R-0h | R-0h | R-0h |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | VDDL_STS | ||||||
R-0h | R-1h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | VCCB_STS | R | 0h | Supply detection result for VCCB. 0 = VCCB is less than the minimum VCC threshold voltage 1 = VCCB has exceeded the minimum VCC threshold voltage |
14 | VSSB_HIGHRANGE_STS | R | 0h | Supply detection result for VSSB. 0 = VSSB is between 0V and the high range VSS threshold voltage. 1 = VSSB has exceeded (is more negative than) the high range VSS threshold voltage |
13 | VSSB_MIDRANGE_STS | R | 0h | Supply detection result for VSSB. 0 = VSSB is between 0V and the mid range VSS threshold voltage. 1 = VSSB has exceeded (is more negative than) the mid range VSS threshold voltage |
12 | VSSB_LOWRANGE_STS | R | 0h | Supply detection result for VSSB. 0 = VSSB is between 0V and the low range VSS threshold voltage. 1 = VSSB has exceeded (is more negative than) the low range VSS threshold voltage |
11 | VCCA_STS | R | 0h | Supply detection result for VCCA. 0 = VCCA is less than the minimum VCC threshold voltage 1 = VCCA has exceeded the minimum VCC threshold voltage. |
10 | VSSA_HIGHRANGE_STS | R | 0h | Supply detection result for VSSA. 0 = VSSA is between 0V and the high range VSS threshold voltage. 1 = VSSA has exceeded (is more negative than) the high range VSS threshold voltage |
9 | VSSA_MIDRANGE_STS | R | 0h | Supply detection result for VSSA. 0 = VSSA is between 0V and the mid range VSS threshold voltage. 1 = VSSA has exceeded (is more negative than) the mid range VSS threshold voltage |
8 | VSSA_LOWRANGE_STS | R | 0h | Supply detection result for VSSA. 0 = VSSA is between 0V and the low range VSS threshold voltage. 1 = VSSA has exceeded (is more negative than) the low range VSS threshold voltage |
0 | VDDL_STS | R | 1h | Supply detection result for VDDL. 0 = VDDL is less than the minimum threshold voltage. 1 = VDDL has exceeded the minimum threshold voltage. |