JAJSTM8 April 2024 AFE20408
PRODUCTION DATA
The AFE20408 is an eight-channel power amplifier (PA) controller with dedicated gate bias switch control, as well as voltage, current, and temperature supervision capabilities.
The AFE20408 eight gate bias outputs are separated into two groups, each with four digital-to-analog converters (DACs). The two output groups have dedicated supply inputs, enabling each group to operate with independent output voltage ranges. The eight gate bias outputs can be switched on and off through digital control pins or software. The output switching is designed for fast response and in combination with the device sequencing features enables a robust PA control system.
The AFE20408 external signal supervisor uses an accurate analog-to-digital converter (ADC). The supervisor is capable of monitoring two high-voltage external inputs, two high-common mode current sense inputs, and the device internal temperature. Communication to the device is performed through an SPI and I2C compatible interface.