JAJSTM8 April 2024 AFE20408
PRODUCTION DATA
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | GREF_ALR | GTHERM_ ALR | GADC_ALR | GSENSE_ ALR | |||
R-4h | R-0h | R-0h | R-0h | R-0h | |||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
ADC_ READY | RESERVED | GVCCVSS_ ALR | RESERVED | GALARMIN_ ALR | PAON_STS | GTMP_ALR | GALR |
R-0h | R-0h | R-0h | R-0h | R-0h | R-0h | R-0h | R-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
11 | GREF_ALR | R | 0h | Global reference status bit. This bit is the OR function of all REF
alarm status bits. 0 = No alarm condition 1 = Alarm condition present. |
10 | GTHERM_ALR | R | 0h | Global thermal error status bit. This bit is the OR function of all
thermal alarm status bits. 0 = No alarm condition 1 = Alarm condition present. |
9 | GADC_ALR | R | 0h | Global ADC status bit for all ADC inputs. This bit is the OR function
of all ADC alarm status bits. 0 = No alarm condition 1 = Alarm condition present. |
8 | GSENSE_ALR | R | 0h | Global sense voltage status bit for all SENSE voltage input pins.
This bit is the OR function of all SENSE alarm
status bits. 0 = No alarm condition 1 = Alarm condition present. |
7 | ADC_READY | R | 0h | ADC ready indicator (active low). 0 = ADC is ready for trigger to start. 1 = ADC is not ready. |
5 | GVCCVSS_ALR | R | 0h | Global VCC or VSS status bit. This bit is the OR function of all VCC
and VSS alarm status bits. 0 = No alarm condition 1 = Alarm condition present. |
3 | GALARMIN_ALR | R | 0h | Global ALARMIN status bit. 0 = No alarm condition 1 = Alarm condition present. |
2 | PAON_STS | R | 0h | PAON status bit.
Read to confirm whether PAON is active, or turned
off. If any alarm event is configured to turn PAON
off, this bit follows the latching behavior of the
originating alarm (based on the ALARM_LATCH_DIS
setting) 0 = PAON is inactive 1 = PAON is active |
1 | GTMP_ALR | R | 0h | Global temperature sensor status bit. 0 = No alarm condition 1 = Alarm condition present. |
0 | GALR | R | 0h | Global alarm bit. This bit represents the OR function of all individual alarm statuses, and is set to 1 if any alarm condition is present. |