JAJSLP2A august 2021 – july 2023 AFE439A2 , AFE539A4 , AFE639D2
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | FB0 | Input | Voltage feedback input for DAC channel 0. Connect this pin to OUT0 for closed-loop amplifier output. |
2 | OUT0 | Output | Analog output for DAC channel 0. |
3 | NC | — | Not connected. |
4 | NC | — | Not connected. |
5 | NC/SDO/SDA2 | Input/Output | Target
mode: This pin can be configured as SDO or left unconnected.
For SDO function, connect this pin to the IO voltage with an
external pullup resistor. Controller mode: Bidirectional I2C serial data bus. |
6 | SCL/SYNC | Input | Target mode: I2C serial interface clock or SPI chip select input. Connect this pin to the IO voltage using an external pullup resistor. |
7 | A0/SDI/SCL2 | Input/Output | Target
mode: Address configuration input in I2C target
mode or serial data input for SPI. In A0 function, connect this pin
to VDD, AGND, SDA, or SCL for address configuration. In SDI
function, this pin does not need termination. Controller mode: I2C serial interface clock output. |
8 | SDA/SCLK | Input/Output | Target mode: Bidirectional I2C serial data bus or SPI clock input. Connect this pin to the IO voltage using an external pullup resistor. |
9 | NC | — | Not connected. |
10 | NC | — | Not connected. |
11 | NC | — | Not connected. |
12 | AIN1 | Input | Analog input for comparator. |
13 | CAP | Power | External bypass capacitor for the internal LDO. Connect a capacitor (approximately 1.5 μF) between CAP and AGND. |
14 | AGND | Ground | Ground reference point for all circuitry on the device. |
15 | VDD | Power | Supply voltage: 1.8 V to 5.5 V. |
16 | VREF/MODE | Input | External
reference or interface mode select input. Connect a capacitor
(approximately 0.1 μF) between VREF/MODE and AGND. Use a pullup
resistor to VDD when the external reference is not used. In case an
external reference is used or when in interface select mode, make
sure the reference ramps up after VDD. In interface select mode: Pull this pin low to enable I2C target or SPI communication. Pull this pin high to enable I2C controller mode. |
— | Thermal Pad | Ground | Connect the thermal pad to AGND. |
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | AEN | Input | ADC hardware enable pin. Connect this pin to VDD with a pullup resistor. |
2 | NC | — | Not connected. |
3 | NC | — | Not connected. |
4 | AIN2 | Input | Analog input to the comparator. When unused, pull this pin to VDD or AGND. |
5 | NC/SDO | Output | This pin can be configured as SDO or left unconnected. For SDO function, connect this pin to the IO voltage with an external pullup resistor. |
6 | SCL/SYNC | Input | I2C serial interface clock or SPI chip select input. Connect this pin to the IO voltage using an external pullup resistor. |
7 | A0/SDI | Input | Address
configuration input for I2C or serial data input for SPI.
In A0 function, connect this pin
to VDD, AGND, SDA, or SCL for address configuration. In SDI function, this pin does not need termination. |
8 | SDA/SCLK | Input/Output | Bidirectional I2C serial data bus or SPI clock input. Connect this pin to the IO voltage using an external pullup resistor. |
9 | FB1 | Input | Voltage feedback input for DAC channel 1. Connect this pin to OUT1 for closed-loop amplifier output. |
10 | OUT1 | Output | Analog output for DAC channel 1. |
11 | NC | — | Not connected. |
12 | AIN0 | Input | Analog input for ADC channel 0. |
13 | CAP | Power | External bypass capacitor for the internal LDO. Connect a capacitor (approximately 1.5 μF) between CAP and AGND. |
14 | AGND | Ground | Ground reference point for all circuitry on the device. |
15 | VDD | Power | Supply voltage: 1.8 V to 5.5 V |
16 | VREF/MODE | Input | External
reference or interface mode select input. Connect a capacitor
(approximately 0.1 μF) between VREF and AGND. Use a pullup resistor
to VDD when the external reference is not used. In case an external
reference is used or when in interface select mode, make sure the
reference ramps up after VDD. In
interface select mode: Pull this pin low to enable I2C/SPI communication. Pull this pin high to enable standalone mode. |
— | Thermal Pad | Ground | Connect the thermal pad to AGND. |
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | AEN | Input | ADC hardware enable pin. Connect this pin to VDD with a pullup resistor. |
2 | AIN0 | Input | Analog input for ADC channel 0. |
3 | NC | — | Not connected. |
4 | NC | — | Not connected. |
5 | NC/SDO | Output | This pin can be configured as SDO or left unconnected. For SDO function, connect this pin to the IO voltage with an external pullup resistor. |
6 | SCL/SYNC | Input | I2C serial interface clock or SPI chip select input. Connect this pin to the IO voltage using an external pullup resistor. |
7 | A0/SDI/DIR | Input | Programming
mode: Address configuration input for I2C or
serial data input for SPI. In A0 function, connect this pin to VDD,
AGND, SDA, or SCL for address configuration. In SDI function, this
pin does not need termination. Standalone mode: Direction output. |
8 | SDA/SCLK/PWM | Input/Output | Programming
mode: Bidirectional I2C serial data bus or SPI
clock input. Connect this pin to the IO voltage using an external
pullup resistor. Standalone mode: PWM output. |
9 | NC | — | Not connected. |
10 | NC | — | Not connected. |
11 | NC | — | Not connected. |
12 | AIN1 | Input | Analog input for comparator. When unused, pull this pin to VDD or AGND. |
13 | CAP | Power | External bypass capacitor for the internal LDO. Connect a capacitor (approximately 1.5 μF) between CAP and AGND. |
14 | AGND | Ground | Ground reference point for all circuitry on the device. |
15 | VDD | Power | Supply voltage: 1.8 V to 5.5 V |
16 | VREF/MODE | Input | External
reference or interface mode select input. Connect a capacitor
(approximately 0.1 μF) between VREF and AGND. Use a pullup resistor
to VDD when the external reference is not used. In case an external
reference is used or when in interface select mode, make sure the
reference ramps up after VDD. In
interface select mode: Pull this pin low to enable I2C/SPI communication. Pull this pin high to enable standalone mode. |
— | Thermal Pad | Ground | Connect the thermal pad to AGND. |