JAJSLP2A august 2021 – july 2023 AFE439A2 , AFE539A4 , AFE639D2
PRODUCTION DATA
The 8-bit AFE439A2, 10-bit AFE539A4, and 12-bit AFE639D2 devices (AFEx39xx) are smart analog front ends (AFE) for thermoelectric cooling (TEC) control using voltage or PWM output. These devices support a programmable comparator input for fault management. Table 7-1 provides the key functions these devices support.
DEVICE | ADC | DAC | PWM | COMPARATOR | I2C CONTROLLER | PI CONTROL |
---|---|---|---|---|---|---|
AFE439A2 | 8-bit | No | 7-bit | 8-bit | No | Yes |
AFE539A4 | 10-bit | 10-bit | No | 10-bit | No | Yes |
AFE639D2 | Interfaces to external ADC | 12-bit | No | 12-bit | Yes | Yes |
The AFEx39xx provide a pre-programmed state machine that functions as a proportional-integral (PI) controller. These devices contain nonvolatile memory (NVM), an internal reference, and automatically detect I2C and SPI. The AFEx39xx has a power-on-reset (POR) circuit that makes sure all the registers start with default or user-programmed settings using NVM. The AFEx39xx operates with either an internal reference, external reference, or power supply as the reference.
The AFEx39xx supports I2C standard mode (100Kbps), fast mode (400Kbps), and fast mode plus (1Mbps). The I2C interface can be configured with four device addresses using the A0 pin. The SPI mode supports a three-wire interface by default, with up to 25-MHz SCLK input. The NC/SDO input can be configured as SDO in the NVM for SPI read capability. The AFEx39xx is designed for closed-loop control applications, such as TEC control, car seat heating control, medical in-vitro diagnostics devices, blood gas analyzers, and thermal cyclers.
The AFE639D2 includes an I2C controller interface to interface with external digital temperature sensors. Use the VREF/MODE pin to select between the target mode and the controller mode.