JAJSLP2A august 2021 – july 2023 AFE439A2 , AFE539A4 , AFE639D2
PRODUCTION DATA
A DAC channel is configured as programmable comparator by making the output amplifier open loop. To enter the comparator mode for a channel, write 1 to the CMP-x-EN bit in the respective DAC-x-VOUT-CMP-CONFIG register. The comparator output can be configured as push-pull or open-drain using the CMP-x-OD-EN bit. To invert the comparator output, write 1 to the CMP-x-INV-EN bit. The AINx pin has a finite impedance. By default, the AINx pin is in the high-impedance mode. To disable high-impedance on the AINx pin, write 1 to the CMP-x-HIZ-IN-DIS bit.