JAJSLP2A august 2021 – july 2023 AFE439A2 , AFE539A4 , AFE639D2
PRODUCTION DATA
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | START-FUNCTION | ||||||||||||||
R/W-0000h | R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-1 | RESERVED | W | 0 | Always write 0000h. |
0 | START-FUNCTION | R/W | 0 | 0: Stop PWM generation on AFE439A2. 1: Invalid. The state machine write to this bit automatically. |