JAJSQK1 july 2023 AFE539F1-Q1
PRODUCTION DATA
The AFE539F1-Q1 contains an internal reference. To enable the internal reference, write 1 to the EN-INT-REF bit in the COMMON-CONFIG register. The internal reference generates a fixed 1.21-V voltage (typical). Use the REF-GAIN field in the REF-GAIN-CONFIG register to select the internal reference and also to achieve gains of 1.5 ×, 2 ×, 3 ×, or 4 × for the ADC full scale voltage (VFS).