JAJSQK1 july 2023 AFE539F1-Q1
PRODUCTION DATA
REGISTER | MOST SIGNIFICANT DATA BYTE (MSDB) | LEAST SIGNIFICANT DATA BYTE (LSDB) | ||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BIT15 | BIT14 | BIT13 | BIT12 | BIT11 | BIT10 | BIT9 | BIT8 | BIT7 | BIT6 | BIT5 | BIT4 | BIT3 | BIT2 | BIT1 | BIT0 | |
NOP | NOP | |||||||||||||||
REF-GAIN-CONFIG | X | REF-GAIN | RESERVED | |||||||||||||
COMMON-CONFIG | RESERVED | DEV-LOCK | RESERVED | EN-INT-REF | ADC-PDN | RESERVED | ||||||||||
COMMON-TRIGGER | DEV-UNLOCK | RESET | RESERVED | NVM-PROG | NVM-RELOAD | |||||||||||
COMMON-PWM-TRIG | RESERVED | START-FUNCTION | ||||||||||||||
GENERAL-STATUS | NVM-CRC-FAIL-INT | NVM-CRC-FAIL-USER | RESERVED | NVM-BUSY | DEVICE-ID | VERSION-ID | ||||||||||
INTERFACE-CONFIG | X | TIMEOUT-EN | X | FSDO-EN | X | SDO-EN | ||||||||||
STATE-MACHINE-CONFIG0 | RESERVED | SM-ABORT | SM-START | SM-EN | ||||||||||||
SRAM-CONFIG | X | SRAM-ADDR | ||||||||||||||
SRAM-DATA | SRAM-DATA | |||||||||||||||
MAX-OUTPUT | RESERVED | MAX-OUTPUT | ||||||||||||||
MIN-OUTPUT | RESERVED | MIN-OUTPUT | ||||||||||||||
FUNCTION-COEFFICIENT | FUNCTION-COEFFICIENT | |||||||||||||||
PWM-FREQUENCY | RESERVED | PWM-FREQ |
I2C/SPI ADDRESS (COMMAND BYTE) | SRAM ADDRESS | REGISTER NAME | SECTION |
---|---|---|---|
00h | — | NOP | Section 7.6.1 |
15h | — | REF-GAIN-CONFIG | Section 7.6.2 |
1Fh | — | COMMON-CONFIG | Section 7.6.3 |
20h | — | COMMON-TRIGGER | Section 7.6.4 |
21h | — | COMMON-PWM-TRIG | Section 7.6.5 |
22h | — | GENERAL-STATUS | Section 7.6.6 |
26h | — | INTERFACE-CONFIG | Section 7.6.7 |
27h | — | STATE-MACHINE-CONFIG0 | Section 7.6.8 |
2Bh | — | SRAM-CONFIG | Section 7.6.9 |
2Ch | — | SRAM-DATA | Section 7.6.10 |
— | 20h | MAX-OUTPUT | Section 7.6.11 |
— | 21h | MIN-OUTPUT | Section 7.6.12 |
— | 22h | FUNCTION-COEFFICIENT | Section 7.6.13 |
— | 23h | PWM-FREQUENCY | Section 7.6.14 |