JAJSQK1 july 2023 AFE539F1-Q1
PRODUCTION DATA
The AFE539F1-Q1 do not require specific power-supply sequencing. These devices require a single power supply, VDD. However, make sure the external voltage reference is applied after VDD powers on. Use a 0.1-µF decoupling capacitor for the VDD pin. Use a bypass capacitor with a value approximately 1.5 µF for the CAP pin.