JAJSQK1 july 2023 AFE539F1-Q1
PRODUCTION DATA
The AFE539F1-Q1 is a 10-bit smart analog front end (AFE) with PWM output and ADC input. The SDA/SCLK pin is re-purposed as the PWM output when the VREF/MODE pin is held high.
The AFE539F1-Q1 provides a preprogrammed state machine that functions as a constant power-dissipation or heating controller. This device contains nonvolatile memory (NVM), an internal reference, automatically detects I2C and SPI, and a general-purpose input. The device supports Hi-Z power-down modes by default, which can be configured to 10 kΩ-AGND or 100 kΩ-AGND using the NVM. The AFE539F1-Q1 has a power-on-reset (POR) circuit that makes sure all the registers start with default or user-programmed settings using NVM. The AFE539F1-Q1 operates with either an internal reference, external reference, or with power supply as the reference.
The AFE539F1-Q1 supports I2C standard mode (100Kbps), fast mode (400Kbps), and fast mode plus (1Mbps). The I2C interface can be configured with four device addresses using the A0 pin. The SPI mode supports a three-wire interface by default, with up to 25-MHz SCLK input. The NC/SDO input can be configured as SDO in the NVM for SPI read capability. The AFE539F1-Q1 is designed for constant power dissipation in automotive DC-link capacitor discharge circuits and constant power heating applications. The state machine and NVM enable processor-less operation. Because of the smart feature set, the AFE539F1-Q1 is called a smart AFE.