JAJSQK1 july 2023 AFE539F1-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
STATIC PERFORMANCE | ||||||
Resolution | 10 | Bits | ||||
INL | Integral nonlinearity(1) (2) | –2 | 2 | LSB | ||
DNL | Differential nonlinearity(1) (2) | –1 | 1 | LSB | ||
Offset error(1) (2) | 1.7 V ≤ VDD < 2.7 V | –5 | 0 | 5 | mV | |
2.7 V ≤ VDD ≤ 5.5 V | –5 | 0 | 5 | |||
Gain error(1) (2) | –1 | 1 | %FSR | |||
INPUT | ||||||
Input voltage range | External VREF = VDD | 0 | VDD | V | ||
DYNAMIC PERFORMANCE | ||||||
Data rate(2) | ADC averaging setting is 4 samples | 1406 | 2008 | SPS | ||
Sampling capacitor | 10 | pF |