JAJSQK1 july 2023 AFE539F1-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
fSCLK | Serial clock frequency | 2.5 | MHz | ||
tSCLKHIGH | SCLK high time | 175 | ns | ||
tSCLKLOW | SCLK low time | 175 | ns | ||
tSDIS | SDI setup time | 8 | ns | ||
tSDIH | SDI hold time | 8 | ns | ||
tCSS | SYNC to SCLK falling edge setup time | 300 | ns | ||
tCSH | SCLK falling edge to SYNC rising edge | 300 | ns | ||
tCSHIGH | SYNC high time | 1 | µs | ||
tSDODLY | SCLK rising edge to SDO falling edge, IOL ≤ 5 mA, CL = 20 pF | 300 | ns |