SBAS619A March 2014 – June 2017 AFE5401-Q1
PRODUCTION DATA.
NOTE
Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.
The AFE5401-Q1 is a quad-channel, analog front-end (AFE), targeting applications where the level of integration is critical. Each channel comprises a complete base-band signal chain with:
Having four integrated signal chain channels enables the device to be used in different end-use systems such as:
As Figure 122 illustrates, the device also consists of four auxiliary channels, where the analog signal chain (LNA, PGA) is bypassed and the analog inputs can be directly digitized. This configuration is very useful in the system to digitize monitoring signals (such as battery voltages and temperature sensor outputs).
As the Design Requirements section describes, the device can accept a variety of input clock signals (such as differential sine-wave, LVPECL, or LVDS). The can also functions seamlessly with a single-ended LVCMOS (1.8 V) clock input.
The device is designed to have a simple CMOS output data interface. Used with the TRIG and DSYNCx signals, the device can be interfaced to standard video ports of DSPs and other field-programmable gate array (FPGA) and micro-controller based receivers.
The device can operate with either single-ended (CMOS) or differential input clocks (such as sine wave, LVPECL, and LVDS). Operating with a low-jitter differential clock is recommended for good SNR performance. In differential mode, the clock inputs are internally biased to the optimum common-mode voltage (approximately 0.95 V). While driving with an external LVPECL or LVDS driver, TI recommends ac-coupling the clock signals because the clock pins are internally biased to the common-mode voltage.
For the LVDS input clock, RTERM = 100 Ω is recommended. For the LVPECL clock input, RTERM must be determined based on the LVPECL driver recommendations. To operate using a single-ended clock, connect a CMOS clock source to CLKINP and tie CLKINM to GND. The device automatically detects the presence of a single-ended clock without requiring any configuration and disables internal biasing. Typical clock termination schemes are illustrated in Figure 125, Figure 126, Figure 127, and Figure 128. Typical characteristic plots across input clock amplitude and duty cycle are shown in Application Curves.
Figure 123 and Figure 124 illustrate the equivalent circuits of the clock input pins for Differential and Single-Ended input clock respectively.