JAJSLP2A august 2021 – july 2023 AFE439A2 , AFE539A4 , AFE639D2
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Resolution | AFE539A4 | 10 | Bits | |||
AFE439A2 | 8 | |||||
INL | Integral nonlinearity(1) (2) | –2 | 2 | LSB | ||
DNL | Differential nonlinearity(1) (2) | –1 | 1 | LSB | ||
Offset error(1) (2) (3) | 1.7 V ≤ VDD < 2.7 V | –5 | 0 | 5 | mV | |
2.7 V ≤ VDD ≤ 5.5 V | –5 | 0 | 5 | |||
Gain error(1) (2) (3) | –1 | 1 | %FSR | |||
Input voltage | External VREF = VDD, analog input attenuation is 1 | 0 | VDD | V | ||
Data rate(2) | ADC averaging setting is 4 samples | 1406 | 2008 | SPS | ||
Sampling capacitor | 10 | pF |