JAJSQ19 march 2023 AFE781H1 , AFE881H1
PRODUCTION DATA
at TA = 25°C, PVDD = IOVDD = 3.3 V, external or internal VREFIO = 1.25 V, RLOAD = 50 kΩ to GND, CLOAD = 100 pF to GND, and digital inputs at IOVDD or GND (unless otherwise noted)
2.2 nF HART_RX | 680 pF RX_INF |
Input Capacitor | Capacitor to Ground |
2.2 nF HART_RX | 680 pF RX_INF |
Input Capacitor | Capacitor to Ground |