SLASF44A May 2023 – June 2024 AFE78201 , AFE88201
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
at TA = 25°C, PVDD = 2.7 V, IOVDD = 1.8 V, external or internal VREFIO = 1.25 V, RLOAD = 50 kΩ to GND, CLOAD = 100 pF to GND, and digital inputs at IOVDD or GND (unless otherwise noted)
DAC at midcode | ||
PVDD = 5.5 V | ||
DAC at midcode | PVDD = 5.5 V | |
Internal reference | ||
Ideal reference | ||
PVDD = 5.5 V | ||
DAC at midcode | PVDD = 5.5 V | |