SLASF44A May 2023 – June 2024 AFE78201 , AFE88201
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
For voltage-output mode, the 0-V to 2.5-V control input is translated to a ±11-V voltage output. Similar to current-output mode, a unipolar input is used to create a bipolar output. Figure 8-5 shows the configuration of the XTR305 in voltage-output mode.
For voltage-output mode, OD is set high, while M1 and M2 are set low. The normal transfer function for this circuit is given in Equation 14.
Again, with RSET as an open circuit, the singular VIN term drops out. The gain is set by ROS and RGAIN as per Equation 15.
Select RGAIN = 8870 Ω, which gives a VoutFSR of 22.22 V, with an output range of ±11.11 V The transfer function is given by Equation 16.
Using the AFE88201, the transfer function from code to output voltage is shown in Equation 17.
When using the voltage-output mode, the output load current can be monitored through an analog output monitor in the XTR305. See also Section 8.2.1.2.1.3.