SLASF44A May 2023 – June 2024 AFE78201 , AFE88201
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
AIN0 | 15 | AI | ADC input voltage. The input range is 0 V to 2 × VREF. |
ALARM | 24 | DO | Alarm notification pin, open drain, active low. When alarm condition is asserted, this pin is held to logic low; otherwise, this pin is in a high-impedance state (Hi-Z). |
GND | 14 | P | Digital and analog ground. Ground reference point for all circuitry on the device. |
GND | 21 | P | Digital and analog ground. |
GND | 22 | P | Digital and analog ground. |
GPIO0/ CLK_OUT | 11 | DO/DI | General-purpose input/output (GPIO) pin. Can be configured as a clock output for the 1.2288-MHz internal clock or as a timer. In Hi-Z if not driven. An external pullup or pulldown resistor is required. |
GPIO1 | 3 | DO/DI | General-purpose input/output (GPIO) pin. In Hi-Z if not driven. An external pullup or pulldown resistor is required. |
GPIO2/ UARTOUT | 2 | DO/DI | General-purpose input/output (GPIO) pin. Configured as UART data output at power up. This pin can be configured to function as IRQ pin in SPI only mode. In Hi-Z if not driven. An external pullup or pulldown resistor is required. |
GPIO3/ UARTIN | 1 | DI/DO | General-purpose input/output (GPIO) pin. Configured as UART data input at power up. Connect to IOVDD or logic high if not used. An external pullup or pulldown resistor is required. |
GPIO4/ SDO | 9 | DO/DI | General-purpose input/output (GPIO) pin. Can be configured as an SPI data output in SPI mode. Data are output on the rising edge of SCLK when CS is low. Interrupt request (IRQ) pin in the UART break mode (UBM). The output is in Hi-Z at power up and must be enabled in the CONFIG register. An external pullup or pulldown resistor is required. |
GPIO5/ SDI | 8 | DI/DO | General-purpose input/output (GPIO) pin. Configured as an SPI data input at power up. Data are clocked into the 24-bit input shift register on the falling edge of the serial clock input. SDI is a Schmitt-trigger logic input. An external pullup or pulldown resistor is required. |
GPIO6/ CS | 10 | DI/DO | General-purpose input/output (GPIO) pin. Configured as an SPI chip-select input at power up. Data bits are clocked into the serial shift register when CS is low. When CS is high, SDO is in Hi-Z and data on SDI are ignored. An external pullup or pulldown resistor is required. |
IOVDD | 12 | P | Interface supply. Supply voltage for digital input and output circuitry. This voltage sets the logical thresholds for the digital interfaces. |
NC | 23 | — | Must be left unconnected. |
POL_SEL/ AIN1 | 16 | DI/AI | ADC input voltage if SPECIAL_CFG.AIN1_ENB bit is set to 1. The input range is 0 V to 2 × VREF. Otherwise, this pin acts as ALMV_POL, which sets the polarity of the VOUT alarm voltage. |
PVDD | 17 | P | Power supply for the internal low-dropout regulator (LDO), ADC input and VOUT DAC output. |
REF_EN | 5 | DI | Internal VREF enable input. A logic high on this pin enables the internal VREF and the VREFIO pin outputs 1.25 V. A logic low on this pin disables the internal VREF and the external 1.25-V reference is required at the VREFIO pin. |
REF_GND | 20 | P | GND reference for VREFIO pin. |
RESET | 6 | DI | Reset pin, active low. Logic low on this pin turns off the internal oscillator and resets the device. Logic high returns the device to normal operation. Do not leave any digital pins floating. |
SCLK | 7 | DI | SPI clock. Data are transferred at rates up to 12.5 MHz. SCLK is a Schmitt-trigger logic input. Connect to GND or logic low if not used. Do not leave any digital pins floating. |
SCLR | 4 | DI | DAC clear input pin in SPI mode. A logic high on this pin forces the DAC output into a CLEAR state. Connect to GND in UBM. Do not leave any digital input pins floating. |
VDD | 13 | P/AO | Internal low voltage LDO output. When 2.7 V to 5.5 V on PVDD pin is provided, the internal LDO is enabled. Connect a 1-μF to 10-μF capacitor on this pin. |
VOUT | 18 | AO | DAC output voltage. |
VREFIO | 19 | AI/AO | When the internal VREF is enabled by REF_EN pin, this pin outputs the internal VREF voltage. In this case, a load capacitance of 70 nF to 130 nF is required for stability. When disabled, this pin is the external 1.25‑V reference input. |