JAJSNU3 December 2023 AFE782H1 , AFE882H1
PRODUCTION DATA
AFEx82H1 feature a 16-bit Scratch Pad register to enable interface debug and verification without affecting the part functionality. This register is located at the address 18h. The readback value of the Scratch Pad register is the inverted code of the value stored in the register (for example, writing 0xAAAA results in 0x5555 while reading back ).