The following equation describes the
DAC transfer function, which is the relationship between internal signal DAC_CODE
and output voltage VOUT:
Equation 1.
where
- DAC_CODE is an internal
signal and the decimal equivalent of the gain and offset calibrated binary
code loaded into the DAC_DATA register. DAC_CODE range = 0 to 2N
– 1.
- N = DAC_CODE resolution in
bits (16 for the AFE882H1 and 14 for the AFE782H1).
- FSR = VOUT full-scale
range = 2.5 V.