JAJSN92 December 2022 AFE78101 , AFE88101
PRODUCTION DATA
Power consumption is an important consideration when designing two-wire transmitters. Power supplied from the loop must power all the circuitry related to the transmitter and sensor. The minimum loop current in two-wire applications is typically 4 mA. However, for error indications, this current is as low as 3.375 mA. Therefore, the power budget of all transducer circuitry must be less than the maximum allowable system power budget of 3 mA. Table 8-2 lists the specified maximum quiescent current of all included active components (provided from the respective data sheets).