JAJSN92 December 2022 AFE78101 , AFE88101
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
PVDD to GND | PVDD > 2.7 V, VDD internally generated | 2.7 | 5.5 | V | ||
PVDD = VDD | 1.71 | 1.89 | V | |||
VDD to GND | 1.71 | 1.89 | V | |||
IOVDD to GND | 1.71 | 5.5 | V | |||
VREFIO to GND | External VREF | 1.2 | 1.25 | 1.3 | V | |
TA | Ambient temperature | Specified | –40 | 125 | °C | |
Operating | –55 | 125 |