JAJSQ19 march 2023 AFE781H1 , AFE881H1
PRODUCTION DATA
Half-duplex mode is the main functional mode of operation for the AFEx81H1, in conjunction with the half‑duplex HART protocol. In half-duplex mode, either the modulator or demodulator is active at any given instant, but never simultaneously enabled. By default, the demodulator is active and the modulator is inactive. When using half-duplex mode, the modem arbitrates when modulator and demodulator are active. For more details, see Section 7.3.5.5.