JAJSQ19 march 2023 AFE781H1 , AFE881H1
PRODUCTION DATA
After any reset or power up, the AFEx81H1 wake up able to use the SPI or UART break mode (UBM). The devices include a robust mechanism that configures the interface between either an SPI-compatible or UART-compatible protocol based system, thus preventing protocol change during normal operation. The selection is based on initial conditions from the respective hardware configurations (see Figure 7-26 and Figure 7-27) and any subsequent user configuration.
In SPI plus UART mode, all communication pins on the system microcontroller are connected to the AFEx81H1, as shown in Figure 7-28.