The design requirements are:
- Bipolar analog output voltage
range: ±11 V
- Bipolar analog output current range: –25 mA to 25 mA
- Operation with standard
industrial automation supply voltages from 3.3 V and ±15 V
- Current and voltage outputs with
TUE less than 0.5% at 25°C after calibration