JAJSLT6F April 2021 – January 2023 AM2431 , AM2432 , AM2434
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Many signals are available on multiple pins, according to the software configuration of the pin multiplexing options.
The following list describes the column headers:
Signal names and descriptions provided in each Signal Descriptions table, represent the pin multiplexed signal function implemented at the pin and selected via PADCONFIG registers. Some device subsystems provide an additional layer of multiplexing for signal functions that are not described in these tables. For more information on secondary multiplexed signal functions, see the respective peripheral chapter of the device TRM.
I = Input
O = Output
IO = Input, Output, or simultaneously Input and Output
IOD = Input, Output, or simultaneously Input and Output, with open-drain output function
IOZ = Input, Output, or simultaneously Input and Output, with three-state output function
OZ = Output with three-state output function
A = Analog
PWR = Power
GND = Ground
For more information on the I/O cell configurations, see the Pad Configuration Registers section within the Device Configuration chapter of the device TRM.