JAJSVM4A September 2024 – November 2024 AM2612
ADVANCE INFORMATION
Signal Name [1] | Pin Type [2] | Description [3] | ZCZ PIN [4] | ZFG PIN [4] | ZEJ PIN [4] | ZNC PIN [4] |
---|---|---|---|---|---|---|
SPI2_CLK | IO | SPI2 Clock | B9, C14, G1 | B11, D17, K4 | B14, D8, F2 | B10, F2 |
SPI2_CS0 | IO | SPI2 Chip Select 0 | A14, A9, M2 | A11, B16, M1 | C10, C13, H1 | A11, A15, J3 |
SPI2_CS1 | IO | SPI2 Chip Select 1 | B15 | A18 | B16 | A17 |
SPI2_D0 | IO | SPI2 Data 0 | B14, B8 | A16, B10 | B8, D13 | A10, B15 |
SPI2_D1 | IO | SPI2 Data 1 | A15, A8 | A10, B18 | B15, C9 | B9 |