JAJSVM4A September 2024 – November 2024 AM2612
ADVANCE INFORMATION
Signal Name [1] | Pin Type [2] | Description [3] | ZCZ PIN [4] | ZFG PIN [4] | ZEJ PIN [4] | ZNC PIN [4] |
---|---|---|---|---|---|---|
EQEP0_A | I | EQEP Quadrature Input A | B14, U18 | A16, Y19 | D13, R16 | B15, W18 |
EQEP0_B | I | EQEP Quadrature Input B | A14, T18 | B16, W19 | C13, N14 | A15, V18 |
EQEP0_INDEX | IO | EQEP Index | D11, N18 | D15, U20 | B13, L15 | B14, R18 |
EQEP0_STROBE | IO | EQEP Strobe | C12, M18 | C14, T20 | C12, M16 | A14, T19 |