JAJSVM4A September 2024 – November 2024 AM2612
ADVANCE INFORMATION
Signal Name [1] | Pin Type [2] | Description [3] | ZCZ PIN [4] | ZFG PIN [4] | ZEJ PIN [4] | ZNC PIN [4] |
---|---|---|---|---|---|---|
UART2_CTSn | I | UART Clear to Send (active low) | C13, D14, H1 | A17, C16, J3 | A14, A15 | A16 |
UART2_RTSn | O | UART Request to Send (active low) | A12, B16, F3, J3, R3 | A14, B19, F1, J1, T2 | C15, F4, M3 | E2, R2 |
UART2_RXD | I | UART Receive Data | B5, B8, D13, J1 | B10, B17, B6, K2 | B8, C14, G3 | A10 |
UART2_TXD | O | UART Transmit Data | A16, A3, A8, G4 | A10, A19, B5, J2 | C16, C9 | B9 |