JAJSVM4A September 2024 – November 2024 AM2612
ADVANCE INFORMATION
Signal Name [1] | Pin Type [2] | Description [3] | ZCZ PIN [4] | ZFG PIN [4] | ZEJ PIN [4] | ZNC PIN [4] |
---|---|---|---|---|---|---|
SOP0 | Boot Mode configuration bit 0 (OSPI0_D0) | N1 | R2 | M2 | N2 | |
SOP1 | Boot Mode configuration bit 1 (OSPI0_D1) | N4 | R1 | N1 | N1 | |
SOP2 | Boot Mode configuration bit 2 (SPI0_CLK) | A11 | A13 | A12 | A12 | |
SOP3 | Boot Mode configuration bit 3 (SPI0_D0) | C10 | B12 | A10 | B12 |