JAJSVM4A September 2024 – November 2024 AM2612
ADVANCE INFORMATION
Signal Name [1] | Pin Type [2] | Description [3] | ZCZ PIN [4] | ZFG PIN [4] | ZEJ PIN [4] | ZNC PIN [4] |
---|---|---|---|---|---|---|
SPI0_CLK | IO | SPI0 Clock (SOP2) | A11, R3 | A13, T2 | A12, M3 | A12, R2 |
SPI0_CS0 | IO | SPI0 Chip Select 0 | C11, P1 | B13, U4 | B11, N3 | C13, R1 |
SPI0_CS1 | IO | SPI0 Chip Select 1 | B12, B7 | B14, D8 | A7 | A9 |
SPI0_D0 | IO | SPI0 Data 0 (SOP3) | C10, M4 | B12, T1 | A10, L3 | B12, P2 |
SPI0_D1 | IO | SPI0 Data 1 | B11, P3 | C12, U1 | A11, N2 | B11, P1 |