JAJSVM4A September 2024 – November 2024 AM2612
ADVANCE INFORMATION
Signal Name [1] | Pin Type [2] | Description [3] | ZCZ PIN [4] | ZFG PIN [4] | ZEJ PIN [4] | ZNC PIN [4] |
---|---|---|---|---|---|---|
PR0_PRU0_GPIO0 | IO | PRU0 General Purpose Input/Output | K17 | N17 | K14 | M18 |
PR0_PRU0_GPIO1 | IO | PRU0 General Purpose Input/Output | K18 | N19 | H14 | L19 |
PR0_PRU0_GPIO2 | IO | PRU0 General Purpose Input/Output | J18 | M18 | G16 | K19 |
PR0_PRU0_GPIO3 | IO | PRU0 General Purpose Input/Output | J17 | M20 | J14 | L17 |
PR0_PRU0_GPIO4 | IO | PRU0 General Purpose Input/Output | K16 | L20 | G15 | J19 |
PR0_PRU0_GPIO5 | IO | PRU0 General Purpose Input/Output | G17 | K19 | F14 | G17 |
PR0_PRU0_GPIO6 | IO | PRU0 General Purpose Input/Output | K15 | N20 | H15 | L18 |
PR0_PRU0_GPIO7 | IO | PRU0 General Purpose Input/Output | N17 | T19 | M15 | T18 |
PR0_PRU0_GPIO8 | IO | PRU0 General Purpose Input/Output | G15 | J18 | E14 | G19 |
PR0_PRU0_GPIO9 | IO | PRU0 General Purpose Input/Output | F17 | J19 | E15 | |
PR0_PRU0_GPIO10 | IO | PRU0 General Purpose Input/Output | G18 | J20 | E16 | J18 |
PR0_PRU0_GPIO11 | IO | PRU0 General Purpose Input/Output | M16 | P20 | J15 | N18 |
PR0_PRU0_GPIO12 | IO | PRU0 General Purpose Input/Output | M15 | P19 | J16 | N19 |
PR0_PRU0_GPIO13 | IO | PRU0 General Purpose Input/Output | H17 | K20 | F15 | H19 |
PR0_PRU0_GPIO14 | IO | PRU0 General Purpose Input/Output | H16 | L19 | G14 | H18 |
PR0_PRU0_GPIO15 | IO | PRU0 General Purpose Input/Output | L16 | P18 | H16 | M19 |
PR0_PRU0_GPIO16 | IO | PRU0 General Purpose Input/Output | H18 | M19 | F16 | K18 |
PR0_PRU1_GPIO0 | IO | PRU1 General Purpose Input/Output | F18 | H20 | D14 | G18 |
PR0_PRU1_GPIO1 | IO | PRU1 General Purpose Input/Output | G16 | H19 | D16 | F18 |
PR0_PRU1_GPIO2 | IO | PRU1 General Purpose Input/Output | E17 | H17 | E17 | |
PR0_PRU1_GPIO3 | IO | PRU1 General Purpose Input/Output | E18 | G20 | F19 | |
PR0_PRU1_GPIO4 | IO | PRU1 General Purpose Input/Output | F16 | G19 | D15 | E19 |
PR0_PRU1_GPIO5 | IO | PRU1 General Purpose Input/Output | F15 | F20 | E18 | |
PR0_PRU1_GPIO6 | IO | PRU1 General Purpose Input/Output | E16 | F19 | E13 | D19 |
PR0_PRU1_GPIO7 | IO | PRU1 General Purpose Input/Output | A16, G3 | A19, H2 | C16, E2 | E1 |
PR0_PRU1_GPIO8 | IO | PRU1 General Purpose Input/Output | D18 | G18 | C19 | |
PR0_PRU1_GPIO9 | IO | PRU1 General Purpose Input/Output | C18 | E20 | ||
PR0_PRU1_GPIO10 | IO | PRU1 General Purpose Input/Output | D17 | E19 | ||
PR0_PRU1_GPIO11 | IO | PRU1 General Purpose Input/Output | B18 | F17 | D18 | |
PR0_PRU1_GPIO12 | IO | PRU1 General Purpose Input/Output | B17 | D20 | C18 | |
PR0_PRU1_GPIO13 | IO | PRU1 General Purpose Input/Output | D16 | C20 | B19 | |
PR0_PRU1_GPIO14 | IO | PRU1 General Purpose Input/Output | C17 | D19 | C17 | |
PR0_PRU1_GPIO15 | IO | PRU1 General Purpose Input/Output | A17 | E18 | A18 | |
PR0_PRU1_GPIO16 | IO | PRU1 General Purpose Input/Output | C16 | B20 | B18 | |
PR0_PRU1_GPIO17 | IO | PRU1 General Purpose Input/Output | D13 | B17 | C14 | |
PR0_PRU1_GPIO18 | IO | PRU1 General Purpose Input/Output | C15 | C19 | B17 | |
PR0_PRU1_GPIO19 | IO | PRU1 General Purpose Input/Output | D15 | C18 | B16 | |
PR1_PRU0_GPIO0 | IO | PRU0 General Purpose Input/Output | A3, C10, K17, K2 | B12, B5, K1, N17 | A10, G2, K14 | B12, G2, M18 |
PR1_PRU0_GPIO1 | IO | PRU0 General Purpose Input/Output | A2, B11, J4, K18 | A4, C12, L4, N19 | A11, H14, H3 | B11, H1, L19 |
PR1_PRU0_GPIO2 | IO | PRU0 General Purpose Input/Output | C11, C6, J18, K4 | B13, B4, L1, M18 | B11, G16, H2 | C13, H2, K19 |
PR1_PRU0_GPIO3 | IO | PRU0 General Purpose Input/Output | C2 | B1 | A3 | A3 |
PR1_PRU0_GPIO4 | IO | PRU0 General Purpose Input/Output | D2 | A3 | C5 | A4 |
PR1_PRU0_GPIO5 | IO | PRU0 General Purpose Input/Output | B2 | B3 | A4 | B5 |
PR1_PRU0_GPIO6 | IO | PRU0 General Purpose Input/Output | D3 | A2 | B4 | A5 |
PR1_PRU0_GPIO7 | IO | PRU0 General Purpose Input/Output | B16, B7, C1 | B19, B2, D8 | A2, A7, C15 | A9, B4 |
PR1_PRU0_GPIO8 | IO | PRU0 General Purpose Input/Output | B1 | C3 | A5 | A6 |
PR1_PRU0_GPIO9 | IO | PRU0 General Purpose Input/Output | A11, B4, F17, K3 | A13, A5, J19, M2 | A12, E15, G1 | A12, J1 |
PR1_PRU0_GPIO10 | IO | PRU0 General Purpose Input/Output | A16, B5 | A19, B6 | C16 | |
PR1_PRU0_GPIO11 | IO | PRU0 General Purpose Input/Output | E3 | C2 | C4 | B2 |
PR1_PRU0_GPIO12 | IO | PRU0 General Purpose Input/Output | D1 | D2 | B1 | B1 |
PR1_PRU0_GPIO13 | IO | PRU0 General Purpose Input/Output | E4 | D1 | C1 | B3 |
PR1_PRU0_GPIO14 | IO | PRU0 General Purpose Input/Output | F2 | E2 | C2 | C2 |
PR1_PRU0_GPIO15 | IO | PRU0 General Purpose Input/Output | E2 | C1 | B2 | A2 |
PR1_PRU0_GPIO16 | IO | PRU0 General Purpose Input/Output | C1 | B2 | A2 | B4 |
PR1_PRU0_GPIO17 | IO | PRU0 General Purpose Input/Output | C7, D7 | B9, C7 | B7, C8 | C9 |
PR1_PRU0_GPIO18 | IO | PRU0 General Purpose Input/Output | C8 | A9 | A8 | |
PR1_PRU0_GPIO19 | IO | PRU0 General Purpose Input/Output | A14 | B16 | C13 | A15 |
PR1_PRU0_GPIO20 | IO | PRU1 General Purpose Input/Output | C12 | C14 | C12 | A14 |
PR1_PRU1_GPIO0 | IO | PRU1 General Purpose Input/Output | V17 | W16 | R14 | V15 |
PR1_PRU1_GPIO1 | IO | PRU1 General Purpose Input/Output | T16 | Y16 | T14 | W15 |
PR1_PRU1_GPIO2 | IO | PRU1 General Purpose Input/Output | P15 | W17 | T15 | W16 |
PR1_PRU1_GPIO3 | IO | PRU1 General Purpose Input/Output | A10, F1 | A12, G1 | B10, D1 | D1 |
PR1_PRU1_GPIO4 | IO | PRU1 General Purpose Input/Output | C9, F4 | D11, G2 | B9, D2 | D2 |
PR1_PRU1_GPIO5 | IO | PRU1 General Purpose Input/Output | G2 | E1 | D3 | C1 |
PR1_PRU1_GPIO6 | IO | PRU1 General Purpose Input/Output | A9, F3 | A11, F1 | C10, F4 | A11, E2 |
PR1_PRU1_GPIO7 | IO | PRU1 General Purpose Input/Output | D11 | D15 | B13 | B14 |
PR1_PRU1_GPIO8 | IO | PRU1 General Purpose Input/Output | B9, E1 | B11, F2 | D8, E3 | B10, E3 |
PR1_PRU1_GPIO9 | IO | PRU1 General Purpose Input/Output | R16 | Y17 | R15 | V16 |
PR1_PRU1_GPIO10 | IO | PRU1 General Purpose Input/Output | D14 | C16 | A15 | |
PR1_PRU1_GPIO11 | IO | PRU1 General Purpose Input/Output | N1 | R2 | M2 | N2 |
PR1_PRU1_GPIO12 | IO | PRU1 General Purpose Input/Output | N4 | R1 | N1 | N1 |
PR1_PRU1_GPIO13 | IO | PRU1 General Purpose Input/Output | D13 | B17 | C14 | |
PR1_PRU1_GPIO14 | IO | PRU1 General Purpose Input/Output | A15 | B18 | B15 | |
PR1_PRU1_GPIO15 | IO | PRU1 General Purpose Input/Output | D9, H2 | C9, H1 | C11, E1 | F1 |
PR1_PRU1_GPIO16 | IO | PRU1 General Purpose Input/Output | B10, G3 | D10, H2 | A9, E2 | E1 |
PR1_PRU1_GPIO17 | IO | PRU1 General Purpose Input/Output | C14 | D17 | B14 | |
PR1_PRU1_GPIO18 | IO | PRU1 General Purpose Input/Output | B14 | A16 | D13 | B15 |
PR1_PRU1_GPIO19 | IO | PRU1 General Purpose Input/Output | C7 | C7 | C8 | C9 |