JAJSVM4A September 2024 – November 2024 AM2612
ADVANCE INFORMATION
Signal Name [1] | Pin Type [2] | Description [3] | ZCZ PIN [4] | ZFG PIN [4] | ZEJ PIN [4] | ZNC PIN [4] |
---|---|---|---|---|---|---|
MMC0_CD | I | MMC/SD Card Detect | A5, D9 | A7, C9 | C11 | |
MMC0_CLK | IO | MMC/SD Clock | B6, C11 | B13, B7 | B11 | C13 |
MMC0_CMD | IO | MMC/SD Command | A11, A4 | A13, A6 | A12 | A12 |
MMC0_WP | I | MMC/SD Write Protect | B10, C6 | B4, D10 | A9 | |
MMC0_D0 | IO | MMC/SD Data | B5, C10 | B12, B6 | A10 | B12 |
MMC0_D1 | IO | MMC/SD Data | B11, B4 | A5, C12 | A11 | B11 |
MMC0_D2 | IO | MMC/SD Data | A3, C9 | B5, D11 | B9 | |
MMC0_D3 | IO | MMC/SD Data | A10, A2 | A12, A4 | B10 |